14:13:22 GMT+0000 (Coordinated Universal Time)


6305-C-2Z-L207-C3>V
Deep groove ball bearing
Deep groove ball bearing 63..-C-2Z, single row, Generation C, shields, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 17 mm | Width |
Cr | 26,500 N | Basic dynamic load rating, radial |
C0r | 11,500 N | Basic static load rating, radial |
Cur | 790 N | Fatigue load limit, radial |
nG | 15,100 1/min | Limiting speed |
nϑr | 13,500 1/min | Reference speed |
≈m | 0.225 kg | Weight |
Mounting dimensions
da min | 32 mm | Minimum diameter shaft shoulder |
Da max | 55 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 51.55 mm | Shoulder diameter outer ring |
D2 | 53.8 mm | Caliber diameter outer ring |
d1 | 35.45 mm | Shoulder diameter inner ring |
d2 | 34.12 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12.4 | Calculation factor |